
calcActive())">
PLATE GV3 63A 54X200 IEC/UL FOR 60 BUSBAR INTERAXIS
LA9ZA32624
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9ZA32624
PLATE GV3 63A 54X200 IEC/UL FOR 60 BUSBAR INTERAXIS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Linergy busbar systems adaptors for TeSys GV3P. It applied to 10 mm² cable cross section and 1x3 Poles. The rated insulation voltage is 690V. The permissible current is 63A. It has grey surface treatment. It is compatible with GV3P for Prisma G, Prisma P, Prisma PH, Prisma Pack, Spacial, TeSys-GV3. Sold in lots of 4 units. IP20 conforming to IEC 60529. It is compliant with Green Premium (RoHS/REACH).
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Cable Cross Section | 10-10 mm² - AWG 8 |
Colour | grey |
Depth | 63 mm |
Device Short Name | LA9Z |
Height | 200 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Number of Ways | 1 way |
Poles Description | 3P |
Product Compatibility | GV3P |
Product Name | BZ |
Product or Component Type | adaptors for busbar systems |
Quantity Per Set | set of 4 |
Range | Linergy |
Range Compatibility | Prisma G |
Range of Product | TeSys |
Width | 54 mm |
Busbar Pitch | 60 mm |
Permissible Current | 63 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review