
calcActive())">
plain text display terminal, Altivar, 128 x 64pixels, IP21
VW3A1113
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A1113
plain text display terminal, Altivar, 128 x 64pixels, IP21
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This plain text terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP21. The plain text display terminal can be connected and mounted on the front of the drive. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 128 x 64 pixels. It weighs 200g. It is used to control, adjust, and configure the drive, display current values (motor, I/O, and machine data), store and download configurations (several configurations can be stored) and duplicate the configuration of one to another drive. A remote mounting kit for mounting on enclosure door with IP43 degree of protection is available as accessory, to be ordered separately.
Product Details
Accessory / Separate Part Category | display and signalling accessories |
---|---|
Accessory / Separate Part Destination | variable speed drive |
Accessory / Separate Part Type | display terminal |
Product specific application | to control, adjust and configure the drive,to display the current values,to save and download configurations |
Ip Degree of Protection | IP21 |
Range Compatibility | Easy Altivar 610,Altivar Machine ATV340 |
Range of Product | Altivar |
Product Hover Image | /v/w/vw3a1113.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review