Plain mounting plate H700xW500mm made of galvanised sheet steel

NSYMM75
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain mounting plate for PanelSeT S3DC, S3DCD.|For enclosures H is700 x W is500 mm.|Multi-purpose mounting accessory.|Step slide mounting location or direct fixing on backstuds (M8 screws). 135 Kg permissible load.|Galvanised steel.|White color. Set of 1.|Only US market application.

Product Details

Accessory / Separate Part Category mounting accessory
Device Application multi-purpose
Enclosure Nominal Dimensions - H: 700 mm W: 500 mm
Height 0.5 cm
Material galvanised steel
Mounting Location step slide#|#direct fixing on backstuds
Mounting Plate Description plain
Product or Component Type mounting plate
Quantity Per Set set of 1
Range PanelSeT
Range Compatibility PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM
Width 45.0 cm
Material galvanised steel
Mounting location step slide|direct fixing on backstuds
Range Spacial
Range Compatibility Spacial Spacial S3D , Spacial Spacial S3D , Spacial Spacial CRN , Spacial Spacial CRN , Spacial Spacial S3X , Spacial Spacial S3X
Length 65.0 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Plain mounting plate H700xW500mm made of galvanised sheet steel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.