Plain mounting plate H600xW400mm made of galvanised sheet steel

NSYMM64
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain mounting plate for PanelSeT CRN, S3D, S3X, PLM.|For enclosures H is600 x W is400 mm.|Multi-purpose mounting accessory.|Step slide mounting location or direct fixing on backstuds (M8 screws). 90 Kg permissible load.|Galvanised steel.|Set of 1.|Reversible dimensions is Can be installed in enclosure with inverted dimensions.

Product Details

Accessory / Separate Part Category mounting accessory
Device Application multi-purpose
Enclosure Nominal Dimensions - H: 600 mm W: 400 mm , H: 400 mm W: 600 mm
Material galvanised steel
Mounting Location direct fixing on backstuds#|#step slide
Mounting Plate Description plain
Product or Component Type mounting plate
Quantity Per Set set of 1
Range PanelSeT
Range Compatibility PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Plain mounting plate H600xW400mm made of galvanised sheet steel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.