Plain mounting plate H500xW400mm made of galvanised sheet steel

NSYMM54
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain mounting plate for PanelSeT CRN, S3D and S3X, and Thalassa PLM.|Multi purpose accessory of dimensions 450 x 350 mm, suitable for enclosures 500 x 400 mm (height x width).|Made in galvanized steel.|It can withstand loads up to 250 kg/m2 in PanelSeT enclosures and 150 kg/m2 in Thalassa PLM.|Directly fixed on backstuds of the enclosure or on step slides (to be ordered separatelly).|It can be installed turned 90 degrees.|

Product Details

Accessory / Separate Part Category mounting accessory
Device Application multi-purpose
Enclosure Nominal Dimensions - H: 500 mm W: 400 mm
Height 0.2 cm
Material galvanised steel
Mounting Location direct fixing on backstuds#|#step slide
Mounting Plate Description plain
Product or Component Type mounting plate
Quantity Per Set set of 1
Range PanelSeT
Range Compatibility PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM
Width 35.0 cm
Material galvanised steel
Mounting location direct fixing on backstuds|step slide
Range Spacial
Range Compatibility Spacial Spacial S3D , Spacial Spacial S3D , Spacial Spacial CRN , Spacial Spacial CRN , Spacial Spacial S3X , Spacial Spacial S3X
Length 45.5 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Plain mounting plate H500xW400mm made of galvanised sheet steel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.