calcActive())">
Plain mounting plate H300xW250mm made of galvanised sheet steel
NSYMM3025
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM3025
Plain mounting plate H300xW250mm made of galvanised sheet steel
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
Plain mounting plate for PanelSeT CRN, S3D, S3X, PLM.|For enclosures H is300 x W is250 mm.|Multi-purpose mounting accessory.|Step slide mounting location or direct fixing on backstuds (M8 screws). 60 Kg permissible load.|Galvanised steel.|Set of 1.|
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Device Application | multi-purpose |
Enclosure Nominal Dimensions | - H: 300 mm W: 250 mm , H: 250 mm W: 300 mm |
Material | galvanised steel |
Mounting Location | step slide#|#direct fixing on backstuds |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review