calcActive())">
Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
NSYMM108
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYMM108
Plain mounting plate H1000xW800mm Galvanised sheet steel Reversible dimension
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
Plain mounting plate for PanelSeT CRN, S3D, S3X, PLM.|For enclosures H is1000 x W is800 mm.|Multi-purpose mounting accessory.|Step slide mounting location or direct fixing on backstuds (M8 screws). 150 Kg permissible load.|Galvanised steel.|Set of 1.|Reversible dimensions is Can be installed in enclosure with inverted dimensions.
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Device Application | multi-purpose |
Enclosure Nominal Dimensions | - H: 800 mm W: 1000 mm , - H: 1000 mm W: 800 mm |
Height | 0.3 cm |
Material | galvanised steel |
Mounting Location | direct fixing on backstuds#|#step slide |
Mounting Plate Description | plain |
Product or Component Type | mounting plate |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT S3D , PanelSeT PanelSeT CRN , Thalassa Thalassa PLM |
Width | 75.5 cm |
Material | galvanised steel |
Mounting location | direct fixing on backstuds|step slide |
Range | Spacial |
Range Compatibility | Spacial Spacial S3D , Spacial Spacial S3D , Spacial Spacial CRN , Spacial Spacial CRN , Spacial Spacial S3X , Spacial Spacial S3X |
Length | 95.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review