calcActive())">
Plain door, PanelSeT SFN, PanelSeT SM, for electrical enclosure H2000 W600mm
NSYSFND206
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFND206
Plain door, PanelSeT SFN, PanelSeT SM, for electrical enclosure H2000 W600mm
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
This steel door is purpose-built to assemble a PanelSeT SFN floor standing modular decarbonized steel electrical enclosure for various applications.|It is compatible with PanelSeT SM floor standing steel enclosure.|It has a nominal height and width of 2000 mm and 600 mm, respectively.|The door is made of steel sheet, while the handle is made of polyamide 6 with 30% fiberglass.|An epoxy-polyester powder finish provides a smooth appearance.|It has a grey (RAL 7035) color with a black (RAL 9005) handle.|It has an aperture up to 120 degrees and is reversible, meaning it can be opened from either side.|The door has a four-point lock with a handle that has a 5 mm double-bar insert for security.|
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Device Application | multi-purpose |
Device Composition | 1 door , 1 lock with handle and 5 mm double bar insert , 1 locking bar system 4 points , 1 reinforcement frame , 4 hinges , 4 locking bar catches |
Enclosure Nominal Dimensions | - H: 2000 mm W: 600 mm |
Mounting Location | side#|#front |
Product or Component Type | door |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT SFN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review