
calcActive())">
Plain cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W800 D600mm, fixed by clips
NSYEC86
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYEC86
Plain cable gland plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure W800 D600mm, fixed by clips
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This is a multi-purpose plain cable gland plate for PanelSeT SFN and PanelSeT SF electrical enclosures.|The product is made of galvanised steel.|It is suitable for enclosures with nominal width and depth of 800 and 600 mm respectively.|The set contains one plate with and fixing elements.|The cable gland plate is to be mounted on enclosure bottom.
Product Details
Accessory / Separate Part Category | cable management accessory |
---|---|
Cable Entry | plain |
Cable Gland Type | standard |
Device Application | multi-purpose#|#electronic application |
Device Composition | fixing elements , 1 plate |
Material | galvanised steel |
Mounting Location | enclosure bottom |
Product or Component Type | cable gland plate |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT PanelSeT SF , PanelSeT PanelSeT SFM |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review