
Pilot light, plastic, green, Ø 22 mm, with integral LED, 24 V AC/DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Pilot light, plastic, green, Ø 22 mm, with integral LED, 24 V AC/DC
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This monolithic green pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 24V AC/DC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 10. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XA2E |
Depth | 53 mm |
Device Short Name | XA2 |
Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
Height | 2.04 cm |
Ik Degree of Protection | IK05 conforming to IEC 50102 |
Ip Degree of Protection | IP65 (front face) conforming to IEC 60529 |
Marking | CCC |
Mounting Diameter | 22.5 mm |
Net Weight | 0.02 kg |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CCC |
Product or Component Type | monolithic pilot light |
Range of Product | Easy Harmony XA2 |
Standards | IEC 60947-5-1 |
Width | 2.895 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Current Consumption | <= 20 mA |
Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | LED |
Service Life | 40000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with Philips No 2 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 0.8-1.2 V AC/DC |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | green |
Range of Product | Easy Harmony XA2 |
Length | 5.391 cm |
Activity code | IDSIG |