
Pilot light, plastic, bi-color, green/red, Ø 22 mm, with integral LED, 220…230V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This bi-color green and red pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 220V to 230V AC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 5. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | 220...230 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XA2E |
Depth | 56 mm |
Device Short Name | XA2 |
Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
Height | 29 mm |
Ik Degree of Protection | IK05 conforming to IEC 50102 |
Ip Degree of Protection | IP65 (front face) conforming to IEC 60529 |
Marking | CCC |
Mounting Diameter | 22 mm |
Net Weight | 0.02 kg |
Overvoltage Category | class I conforming to IEC 536 |
Product Certifications | CE |
Product or Component Type | monolithic pilot light |
Range of Product | Easy Harmony XA2 |
Standards | GB 14048.1 |
Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
Width | 29 mm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Current Consumption | <= 20 mA |
Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Device Presentation | complete product |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Source | LED |
Service Life | 40000 h at rated voltage and 25 °C |
Shape of Screw Head | cross compatible with Philips No 2 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 0.8-1.2 V AC |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X0-X1-X2)PL |
Cap/operator or Lens Colour | green + red |