
Pilot light, metal, red, Ø22, plain lens with BA9s bulb, <= 250 V
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Pilot light, metal, red, Ø22, plain lens with BA9s bulb, <= 250 V
Description
This Harmony XB4 plain lens modular red pilot light is supplied with 250V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage | <= 250 V |
Ambient Air Temperature for Operation | -40-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | BA 9s |
Compatibility Code | XB4 |
Depth | 55 mm |
Device Short Name | XB4 |
Height | 3.4 cm |
Ik Degree of Protection | IK06 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.075 kg |
Product Certifications | UL listed |
Product or Component Type | pilot light |
Range of Product | Harmony XB4 |
Standards | UL 508 |
Width | 5.4 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Bezel Material | chromium plated metal |
Customizable | 1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Fixing Collar Material | zamak |
Gcr Bridge | XB4BVCUST02 |
Head Type | standard |
Light Block Supply | direct <2.4 W , direct <2.4 W |
Light Source | bulb not included |
Operator Additional Information | with plain lens |
Protective Treatment | TH |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | red |
Range of Product | Harmony XB4 |
Length | 8.8 cm |
Activity code | IDSIG |