
Pilot light, metal, orange, Ø22, plain lens with integral LED, 230...240 VAC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Pilot light, metal, orange, Ø22, plain lens with integral LED, 230...240 VAC
Description
This Harmony XB4 plain lens modular orange pilot light is supplied with 230V to 240V AC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage | 230...240 V AC 50/60 Hz , 230...240 V AC 50/60 Hz , 230...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB4 |
Depth | 54 mm |
Device Short Name | XB4 |
Height | 3.400 cm |
Ik Degree of Protection | IK06 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.08 kg |
Product Certifications | CSA |
Product or Component Type | pilot light |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60947-1 |
Width | 5.400 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Bezel Material | chromium plated metal |
Current Consumption | 14 mA |
Customizable | 1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Electromagnetic Emission | class B conforming to IEC 55011 |
Fixing Collar Material | zamak |
Gcr Bridge | XB4BVCUST04 |
Head Type | standard |
Light Source | universal LED |
Light Source Colour | orange |
Operator Additional Information | with plain lens |
Protective Treatment | TH |
Resistance to Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h at rated voltage and 25 °C |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 195-264 V AC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | orange |
Range of Product | Harmony XB4 |
Length | 8.800 cm |
Activity code | IDSIG |