
Pilot light, metal, green, Ø22, plain lens with integral LED, 24 V AC/DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Pilot light, metal, green, Ø22, plain lens with integral LED, 24 V AC/DC
Description
This Harmony XB4 plain lens modular green pilot light is supplied with 24V AC/DC, uses an integral LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN 60947-1 |
[us] Rated Supply Voltage | 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz , 24 V AC/DC 50/60 Hz |
Ambient Air Temperature for Operation | -40-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | integral LED |
Compatibility Code | XB4 |
Depth | 54 mm |
Device Short Name | XB4 |
Height | 3.500 cm |
Ik Degree of Protection | IK06 conforming to IEC 50102 |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Mounting Diameter | 22.5 mm |
Nema Degree of Protection | NEMA 13 |
Net Weight | 0.08 kg |
Product Certifications | CSA |
Product or Component Type | pilot light |
Range of Product | Harmony XB4 |
Standards | EN/IEC 60947-5-5 |
Width | 5.500 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
Bezel Material | chromium plated metal |
Current Consumption | 18 mA |
Customizable | 1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Electromagnetic Emission | class B conforming to IEC 55011 |
Fixing Collar Material | zamak |
Gcr Bridge | XB4BVCUST03 |
Head Type | standard |
Light Source | universal LED |
Light Source Colour | green |
Operator Additional Information | with plain lens |
Protective Treatment | TH |
Resistance to Electromagnetic Fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 6 kV on contact (on metal parts) conforming to IEC 61000-4-2 |
Resistance to Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Resistance to High Pressure Washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Sale Per Indivisible Quantity | 1 |
Service Life | 100000 h at rated voltage and 25 °C |
Shape of Signaling Unit Head | round |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Supply Voltage Limits | 19.2-30 V DC |
Surge Withstand | 1 kV conforming to IEC 61000-4-5 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | green |
Range of Product | Harmony XB4 |
Length | 8.500 cm |
Activity code | IDSIG |