
calcActive())">
Pilot light, Harmony XB5, grey plastic, orange flush mounted, 30mm, universal LED, plain lens, 24V AC DC
XB5FVB5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5FVB5
Pilot light, Harmony XB5, grey plastic, orange flush mounted, 30mm, universal LED, plain lens, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This flush mounted pilot light is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|The rated supply voltage is 24 V AC/DC.|Customized marking option through web customization tool is available in Schneider Electric website. Improved ergonomics and aesthetics due to flush mount design.|It has a plain lens and the source of light is a universal LED. The bright and long-lasting illumination makes it clearly distinguishable even at a disctance.|The connection terminal is screw clamp.|The shape of the head is round and orange. The bezel and the fixing collar is plastic. The weight of this pilot light is 38 grams, height is 42 mm and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.
Product Details
[us] Rated Supply Voltage | 24 V AC/DC at 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | XB5F |
Mounting Diameter | 30.5 mm |
Product or Component Type | pilot light |
Range of Product | Harmony XB5 |
Bezel Material | dark grey plastic |
Device Presentation | complete product |
Fixing Collar Material | plastic |
Head Type | built-in-flush |
Light Source | universal LED |
Light Source Colour | orange |
Operator Additional Information | with plain lens |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Cap/operator or Lens Colour | orange |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review