Pilot light, Harmony XB5, grey plastic, green flush mounted, 30mm, universal LED, plain lens, 230...240V AC

XB5FVM3
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This flush mounted pilot light is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|The rated supply voltage is 230 V to 240 V AC.|Customized marking option through web customization tool is available in Schneider Electric website. Improved ergonomics and aesthetics due to flush mount design.|It has a plain lens and the source of light is a universal LED. The bright and long-lasting illumination makes it clearly distinguishable even at a disctance.|The connection terminal is screw clamp.|The shape of the head is round and green. The bezel and the fixing collar is plastic. The weight of this pilot light is 38 grams, height is 42 mm and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13 and 4X, IK03, protection against solid objects, dust, water, and shock is achieved. It is certified with EN/IEC, CE marking, UL, CSA, JIS, NEMA, and marine approvals.|To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this pushbutton.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.

Product Details

[us] Rated Supply Voltage 230...240 V AC at 50/60 Hz
Bulb Base integral LED
Device Short Name XB5F
Mounting Diameter 30.5 mm
Product or Component Type pilot light
Range of Product Harmony XB5
Bezel Material dark grey plastic
Device Presentation complete product
Fixing Collar Material plastic
Head Type built-in-flush
Light Source universal LED
Light Source Colour green
Operator Additional Information with plain lens
Sale Per Indivisible Quantity 1
Shape of Signaling Unit Head round
Cap/operator or Lens Colour green

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Pilot light, Harmony XB5, grey plastic, green flush mounted, 30mm, universal LED, plain lens, 230...240V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.