
calcActive())">
PENDANT STATION CPB 2SP
XACA691
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XACA691
PENDANT STATION CPB 2SP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
PENDANT STATION CPB 2SP
Product Details
Device Short Name | XACA |
---|---|
Height | 8.500 cm |
Product or Component Type | pendant control station |
Range of Product | Harmony XAC |
Width | 9.000 cm |
Range of Product | Harmony XAC |
Length | 57.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review