
Pendant control station, plastic, yellow, 4 push buttons, 1 emergency stop
Description
This Harmony XAC, yellow pendant station for hoist motor has 2-speed. This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines. It has 4 push buttons and 1 emergency stop with "raise", "lower", "left", "right" markings, with normally open and normally close contact. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It offers movement in 2 speeds (low and high) for each movements. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | rubber sleeve with stepped entry 8-26 mm |
Device Short Name | XACA |
Enclosure Type | complete ready for use |
Height | 10.0 cm |
Ik Degree of Protection | IK08 conforming to EN 50102 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.675 kg |
Overvoltage Category | class II conforming to IEC 61140 |
Product Certifications | CCC |
Product Compatibility | ZB2BE102 for emergency stop |
Product or Component Type | pendant control station |
Range of Product | Harmony XAC |
Standards | EN/IEC 60204-32 |
Width | 11.0 cm |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Contact Operation | staggered |
Control Button Type | first push-button 1 NC + 2 NO raise, slow-fast |
Control Station Application | control of 2-speed hoist motor |
Control Station Colour | yellow |
Control Station Composition | 4 push-buttons + 1 emergency stop |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure Material | polypropylene |
Maximum Resistance Across Terminals | 25 MOhm |
Mechanical Interlocking | with mechanical interlocking between pairs |
Operating Force | 18-18 N push-button |
Protective Treatment | TH |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Terminal Identifier | (13-14)NO |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (33-34)NO_CL |
Terminals Description Iso N°2 | (11-12)NC |
Range of Product | Harmony XAC |
Length | 52.0 cm |
Activity code | IDSIG |