Pendant control station, plastic, yellow, 2 push buttons
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pendant control station, plastic, yellow, 2 push buttons
Excl. Tax
Excl. Tax
Description
This Harmony XACA291 is a pendant control station with 2 push buttons for control circuit. This yellow control station is double insulated and its enclosure material polypropylene. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Product Details
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | rubber sleeve with stepped entry 8-26 mm |
Device Short Name | XACA |
Enclosure Type | complete ready for use |
Ik Degree of Protection | IK08 conforming to EN 50102 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.525 kg |
Overvoltage Category | class II conforming to IEC 61140 |
Product Certifications | GOST |
Product Compatibility | XENG1191 for each direction |
Product or Component Type | pendant control station |
Range of Product | Harmony XAC |
Standards | UL 508 |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Contact Operation | slow-break |
Control Button Type | first push-button 1 NC + 2 NO raise, slow-fast |
Control Station Application | control of 2-speed hoist motor |
Control Station Colour | yellow |
Control Station Composition | 2 push-buttons |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure Material | polypropylene |
Maximum Resistance Across Terminals | 25 MOhm |
Mechanical Interlocking | with mechanical interlocking |
Operating Force | 18-18 N push-button |
Protective Treatment | TH |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Terminal Identifier | (11-12)NC |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (33-34)NO_CL |