Pendant control station, plastic, yellow, 2 push buttons

XACA271
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This yellow, complete ready to use, pendant station for control circuits is designed for control of single-speed motors. Its design makes it simple and intuitive, but also very comfortable for the operator to use. It comprises a polypropylène enclosure with 2 standard push buttons mechanically interlocked. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. This robust pendant control station complies with the safety requirements of IEC standards.

Product Details

[ui] Rated Insulation Voltage 600 V (pollution degree 3)
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-1
Ambient Air Temperature for Operation -25-70 °C
Ambient Air Temperature for Storage -40-70 °C
Cable Entry rubber sleeve with stepped entry 8-26 mm
Device Short Name XACA
Enclosure Type complete ready for use
Height 9.000 cm
Ik Degree of Protection IK08 conforming to EN 50102
Ip Degree of Protection IP65 conforming to IEC 60529
Mechanical Durability 1000000 cycles
Net Weight 0.475 kg
Overvoltage Category class II conforming to IEC 61140
Product Certifications CCC
Product Compatibility ZB2BE101 for each direction
Product or Component Type pendant control station
Range of Product Harmony XAC
Standards EN/IEC 60947-5-1
Width 8.500 cm
Connections - Terminals screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end
[ithe] Conventional Enclosed Thermal Current 10 A
Contact Code Designation A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A
Contact Operation slow-break
Control Button Type first push-button 1 NO raise, slow
Control Station Application control of single speed hoist motor
Control Station Colour yellow
Control Station Composition 2 push-buttons
Control Station Type double insulated
Electrical Circuit Type control circuit
Enclosure Material polypropylene
Maximum Resistance Across Terminals 25 MOhm
Mechanical Interlocking with mechanical interlocking
Operating Force 10-10 N push-button
Protective Treatment TH
Rated Operational Power in w 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C
Shock Resistance 100 gn conforming to IEC 60068-2-27
Short-circuit Protection 10 A fuse protection by cartridge fuse type gG
Terminal Identifier (13-14)NO
Vibration Resistance 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6
Terminals Description Iso N°1 (13-14)NO
Range of Product Harmony XAC
Length 34.500 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pendant control station, plastic, yellow, 2 push buttons
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.