
Pendant control station, plastic, yellow, 2 push buttons, 1 emergency stop
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Pendant control station, plastic, yellow, 2 push buttons, 1 emergency stop
Description
This Harmony XAC, is a complete ready to use pendant station for control of two-speed motors. It has 2 push buttons mechanically interlocked + 1 slow stop push button diameter 30mm operator. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides a yellow polypropylène double insulated enclosure. This control station is ideal for hoists, travelling cranes applications. This robust pendant control station complies with the safety requirements of IEC standards.
Product Details
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | rubber sleeve with stepped entry 8-26 mm |
Device Short Name | XACA |
Enclosure Type | complete ready for use |
Height | 10.000 cm |
Ik Degree of Protection | IK08 conforming to EN 50102 |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.57 kg |
Overvoltage Category | class II conforming to IEC 61140 |
Product Certifications | CCC |
Product Compatibility | ZB2BE102 for emergency stop |
Product or Component Type | pendant control station |
Range of Product | Harmony XAC |
Standards | UL 508 |
Width | 11.000 cm |
Connections - Terminals | screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 60947-5-1 appendix A |
Contact Operation | slow-break |
Control Button Type | stop push-button Ø 30 mm 1 NC latching |
Control Station Application | control of 2-speed hoist motor |
Control Station Colour | yellow |
Control Station Composition | 2 push-buttons + 1 emergency stop |
Control Station Type | double insulated |
Electrical Circuit Type | control circuit |
Enclosure Material | polypropylene |
Maximum Resistance Across Terminals | 25 MOhm |
Mechanical Interlocking | with mechanical interlocking |
Operating Force | 18-18 N push-button |
Protective Treatment | TH |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <60 cyc/mn at 120 V, load factor = 0.5 (inductive load) conforming to IEC 60947-5-1 appendix C |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
Terminal Identifier | (13-14)NO |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (21-22)NC |
Terminals Description Iso N°2 | (11-12)NC |
Range of Product | Harmony XAC |
Length | 52.000 cm |
Activity code | IDSIG |