
calcActive())">
PCB RELAY 1C/O 12A 12VDC
RSB1A120JD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RSB1A120JD
PCB RELAY 1C/O 12A 12VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
PCB RELAY 1C/O 12A 12VDC
Product Details
[uc] Control Circuit Voltage | 12 V DC |
---|---|
Contacts Type and Composition | 1 C/O |
Control Type | without lockable test button |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
[ithe] Conventional Enclosed Thermal Current | 12 A at -40-40 °C |
Contact Operation | standard |
Relay Type | interface relay |
Series Name | RSB series |
Status Led | without |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review