
parallel wiring module - for motor starter TeSys Ultra
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys U parallel liaison module, to be inserted in advanced power bases LUB120, LUB320, LUB380 equipped with a 24V DC control unit LUC*BL type. It provides a RJ45 connector located in front side of module, for the connection to PLC wiring architectures (Modicon TM3, Modicon Telefast, Modicon STB). A screw terminal block is provided for the local control of the starter controller, to be associated with a control terminal block LU9BN11C for LUB power base or LU9MRC for LU2B power base. To be inserted in the cavity of a power base provided for the auxiliary modules. Certified when used in conjunction with a LUB power base (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | LUF |
---|---|
Device Short Name | LUF |
Function Available | parallel wiring module |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | front side |
Mounting Mode | plug-in |
Net Weight | 0.045 kg |
Product Compatibility | LUCM |
Product or Component Type | parallel wiring module |
Range | TeSys |
Range of Product | TeSys Ultra |
Bus Type | parallel |
Current Consumption | 1 mA |