calcActive())">
PanelSeT SM compact enclosure without mounting plate - 1400x1000x400 mm
NSYSM1410402D
EGP0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

NSYSM1410402D
PanelSeT SM compact enclosure without mounting plate - 1400x1000x400 mm
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
PanelSeT SM compact enclosure without mounting plate - 1400x1000x400 mm
EGP0.00
الوصف
PanelSeT SM is a multi-purpose low-carbon steel compact monobloc floor-standing enclosure designed for use in harsh environments.|It has a nominal height, width and depth of 1400mm, 1000mm and 400mm respectively.|The enclosure is made in grey color (RAL7035) with an epoxy-polyester powder surface finish and the handle is made in black color (RAL9005)|It consists of one body, two plain doors, one cable gland plate with one entry and four mounting plate brackets.|The doors can be opened up to 120°, allowing easy access to the equipment inside.|The enclosure has a four-point lock with a handle with 5mm double-bar insert.|The doors and the mounting plate brackets can be removed for maintenance purposes.|It is certified by BV and UL and marine certified by DNV.|This enclosure has IP55 ingress protection rating against dust and water and IK10 impact protectoin rating.|The doors and the mounting plate brackets can be removed for maintenance purposes|The net weight of the enclosure is 78kg
Product Details
Device Application | multi-purpose |
---|---|
Device Composition | 1 body , 2 door , 1 cable gland plate , 1 locking system with handle: door , 1 blocking system: left door , 4 mounting plate bracket |
Enclosure Nominal Depth | 400 mm |
Enclosure Nominal Height | 1400 mm |
Enclosure Nominal Width | 1000 mm |
Installation Accessory Type | floor-standing |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Removable Parts | door by screws hinge , mounting plate bracket by screws |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account