
calcActive())">
PanelSeT CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..
NSYCRN75250
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN75250
PanelSeT CRN plain door w/o mount.plate. H700xW500xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
PanelSeT CRN steel wall-mounting enclosure for multi-purpose applications|It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529)|This enclosure has a nominal height, width, and depth of 700mm, 500mm, and 250mm, respectively|The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish|The enclosure consists of a body, a cable gland plate, a plain door, and a lock|The door can be opened up to 120°, allowing easy access to the equipment inside|It is possible to change the opening side of the door (reversible)|The door has a three-point lock with a 3mm double-bar insert|The door and the cable gland plate can be removed for maintenance purposes|The net weight of the enclosure is 15kg|The sides are made from a single folded section and the back is welded with double profile forming a protected sealed area|The enclosure is accessible for operation from the front|
Product Details
Activity code | PPUES |
---|---|
Device Application | multi-purpose |
Device Composition | 1 body , 1 cable gland plate , 1 door , 1 lock |
Door Type | plain |
Enclosure Nominal Depth | 250 mm |
Enclosure Nominal Height | 700 mm |
Enclosure Nominal Width | 500 mm |
Height | 27.500 cm |
Installation Accessory Type | wall-mounting |
Mounting Plate Description | without mounting plate |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Width | 51.000 cm |
Range | Spacial |
Device Composition | 1 body , 1 body , 1 cable gland plate , 1 cable gland plate , 1 door , 1 door , 1 lock , 1 lock |
Length | 71.800 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review