PanelSeT CRN plain door w/o mount.plate. H600xW600xD200 IP66 IK10 RAL7035..

NSYCRN66200
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

PanelSeT CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 600mm, 600mm, and 200mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 13,564kg It has a variant particularity of the back welded with double profile forming a protected sealed area and sides made from a single folded section The enclosure is accessible for operation from the front

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PanelSeT CRN plain door w/o mount.plate. H600xW600xD200 IP66 IK10 RAL7035..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.