
calcActive())">
PanelSeT CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
NSYCRN65200
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN65200
PanelSeT CRN plain door w/o mount.plate. H600xW500xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
PanelSeT CRN steel wall-mounting enclosure is a multi-purpose enclosure designed for use in harsh environments|It is certified to UL, cUL, and DNV-GL standards, and has an IK10 rating (IEC 62262) and IP66 rating (IEC 60529), making it highly impact-resistant and dust and water-resistant|The enclosure has a nominal height, width, and depth of 600mm, 500mm, and 200mm, respectively|It has a grey (RAL 7035) colour with an epoxy-polyester powder surface finish|The enclosure consists of a body, a cable gland plate, a plain door, and a lock|The door can be opened up to 120°, allowing easy access to the equipment inside|It is possible to change the opening side of the door (reversible)|The door has a three-point lock with a 3mm double-bar insert|The door and the cable gland plate can be removed for maintenance purposes|The net weight of the enclosure is 11,182kg|It has sides made from a single folded section and a back welded with double profile forming a protected sealed area, allowing easy accessibility for operation from the front|This compact enclosure is c.UL certified.|
Product Details
Device Application | multi-purpose |
---|---|
Device Composition | 1 body , 1 cable gland plate , 1 door , 1 lock |
Door Type | plain |
Enclosure Nominal Depth | 200 mm |
Enclosure Nominal Height | 600 mm |
Enclosure Nominal Width | 500 mm |
Installation Accessory Type | wall-mounting |
Mounting Plate Description | without mounting plate |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review