PanelSeT CRN plain door w/o mount.plate. H500xW400xD200 IP66 IK10 RAL7035..

NSYCRN54200
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

PanelSeT CRN is a steel wall-mounting enclosure for multi-purpose applications|It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529)|This enclosure has a nominal height, width, and depth of 500mm, 400mm, and 200mm, respectively|The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish|The enclosure consists of a body, a cable gland plate, a plain door, and a lock|The door can be opened up to 120°, allowing easy access to the equipment inside|It is possible to change the opening side of the door (reversible)|The door has a three-point lock with a 3mm double-bar insert|The door and the cable gland plate can be removed for maintenance purposes|The net weight of the enclosure is 8,382kg|This product has been certified by UL, cUL, and DNV-GL|It has a back welded with double profile forming a protected sealed area and sides made from a single folded section|The accessibility for operation is from the front

Product Details

Activity code PPUES
Device Application multi-purpose
Device Composition 1 body , 1 cable gland plate , 1 door , 1 lock
Door Type plain
Enclosure Nominal Depth 200 mm
Enclosure Nominal Height 500 mm
Enclosure Nominal Width 400 mm
Height 21.500 cm
Installation Accessory Type wall-mounting
Mounting Plate Description without mounting plate
Product or Component Type compact enclosure
Range PanelSeT
Width 41.000 cm
Range Spacial
Device Composition 1 body , 1 body , 1 cable gland plate , 1 cable gland plate , 1 door , 1 door , 1 lock , 1 lock
Length 51.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PanelSeT CRN plain door w/o mount.plate. H500xW400xD200 IP66 IK10 RAL7035..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.