calcActive())">
PanelSeT CRN plain door w/o mount.plate. H400xW300xD150 IP66 IK10 RAL7035..
NSYCRN43150
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN43150
PanelSeT CRN plain door w/o mount.plate. H400xW300xD150 IP66 IK10 RAL7035..
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
PanelSeT CRN steel wall-mounting enclosure for multi-purpose applications|It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529)|This enclosure has a nominal height, width, and depth of 400mm, 300mm, and 150mm, respectively|The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish|The enclosure consists of a body, a cable gland plate, a plain door, and a lock|The door can be opened up to 120°, allowing easy access to the equipment inside|It is possible to change the opening side of the door (reversible)|The door has a three-point lock with a 3mm double-bar insert|The door and the cable gland plate can be removed for maintenance purposes|The net weight of the enclosure is 5,136kg|The variant particularity of this enclosure is that it has a back welded with double profile forming a protected sealed area and sides made from a single folded section|The front face of the enclosure is accessible for operation|
Product Details
Device Application | multi-purpose |
---|---|
Device Composition | 1 body , 1 cable gland plate , 1 door , 1 lock |
Door Type | plain |
Enclosure Nominal Depth | 150 mm |
Enclosure Nominal Height | 400 mm |
Enclosure Nominal Width | 300 mm |
Installation Accessory Type | wall-mounting |
Mounting Plate Description | without mounting plate |
Product or Component Type | compact enclosure |
Range | PanelSeT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review