PanelSeT CRN plain door w/o mount.plate. H300xW250xD150 IP66 IK10 RAL7035..

NSYCRN325150
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

PanelSeT CRN steel wall-mounting enclosure for multi-purpose applications|It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529)|This enclosure has a nominal height, width, and depth of 300mm, 250mm, and 150mm, respectively|The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish|The enclosure consists of a body, a cable gland plate, a plain door, and a lock|The door can be opened up to 120°, allowing easy access to the equipment inside|It is possible to change the opening side of the door (reversible)|The door has a three-point lock with a 3mm double-bar insert|The door and the cable gland plate can be removed for maintenance purposes|The net weight of the enclosure is 3,72kg|The sides of the enclosure are made from a single folded section and the back is welded with a double profile forming a protected sealed area|Accessibility for operation is from the front|

Product Details

Device Application multi-purpose
Device Composition 1 body , 1 cable gland plate , 1 door , 1 lock
Door Type plain
Enclosure Nominal Depth 150 mm
Enclosure Nominal Height 300 mm
Enclosure Nominal Width 250 mm
Installation Accessory Type wall-mounting
Mounting Plate Description without mounting plate
Product or Component Type compact enclosure
Range PanelSeT

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: PanelSeT CRN plain door w/o mount.plate. H300xW250xD150 IP66 IK10 RAL7035..
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.