
calcActive())">
panel mount relay, Harmony Solid State Relays, 50A, zeroVoltage switching, thermal pad, input 432V DC, output 48530V AC
SSP3A250BDT
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSP3A250BDT
panel mount relay, Harmony Solid State Relays, 50A, zeroVoltage switching, thermal pad, input 432V DC, output 48530V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony SSP solid state panel mount 3-phase relay is rated 50A, is controlled with a 4V to 32V DC input, has a rated load voltage of 48V to 530V AC with zero voltage switching, ideal for resistive loads. It has a visual indicator showing the status of its input and a alarm output enabling a quick response to unexpected events. It also has a test button for easy debugging, testing and commissioning. It is also silent and reliable thanks to the absence of moving contacts.
Product Details
[in] Rated Current | 50 A |
---|---|
Device Short Name | SSP |
Mounting Support | panel |
Network Number of Phases | 3 phases |
Product or Component Type | solid state relay up to 50 A |
Provided Equipment | thermal interface |
Range of Product | Harmony Solid State Relays |
Solid state output type | zero voltage switching |
Output switching mode | zero voltage switching |
Product Hover Image | /s/s/ssp3a250bdt_1.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review