
Pack with 1 wireless push button + 1 configurable receiver + 1 set of 10 colored caps, plastic, Ø22, 24...240 V AC/DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This ready-to-use pack is part of the range diameter 22mm wireless and batteryless pushbuttons XB5R plastic. This pack comprises one wireless and batteryless pushbutton assembled on fixing collar, in handy box and one receiver. Pushbutton and receiver are factory-paired. It is uses a 24V to 240V AC/DC input. The wireless and batteryless pushbutton reduces installation time and cost by eliminating wiring and associated equipment between the transmitters and the control panel. The pushbutton is always available and requires no maintenance (no battery needed). It is supplied with a set of 10 colored caps. It weighs 250g. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes.
Product Details
[us] Rated Supply Voltage | 24...240 V |
---|---|
Compatibility Code | XB5R |
Control Type | wireless and batteryless push-button handy box assembled on fixing collar |
Device Short Name | XB5R |
Height | 9.300 cm |
Marking | CE |
Product Certifications | CCC |
Product or Component Type | wireless and batteryless package |
Range of Product | Harmony XB5R |
Standards | CSA C22.2 No 14 |
Width | 10.500 cm |
Antenna Gain | 0 dBi |
Antenna Type | omnidirectional |
Bandwidth | 5-5 MHz |
Communication Port Protocol | Zigbee conforming to IEEE 802.15.4 |
Customizable | 0 |
Head Material | plastic |
Kit Composition | 1 diameter: 22 mm |
Level or Class | 5M00G7W |
Max Power Consumption in w | 1 mW |
Modulation Technique | O-QPSK |
Number of Channels | 1 |
Radio Agreement | ANATEL |
Status Led | 1 LED green for power ON |
Transmission Frequency | 2405 MHz for transmitter , 2405 MHz for transmitter , 2405 MHz for receiver , 2405 MHz for receiver |
Type of Receiver | programmable receiver (2 relays) |
Range of Product | Harmony XB5R |
Length | 11.000 cm |
Activity code | IDSIG |