
Overvoltage control relay 15V…500Vac/dc, 2 C/O
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM22UA control relay allows monitoring of overvoltage control. This modular control relay is ideal for monitoring of electrical values and voltage variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 8 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[uimp] Rated Impulse Withstand Voltage | 5 kV during 1.2/50 µs conforming to IEC 60255-27 |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz |
Ambient Air Temperature for Operation | -20-50 °C at 60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM22 |
Contacts Type and Composition | 2 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1 |
Hysteresis | 5-50 % adjustable of threshold setting |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.11 kg |
Network Number of Phases | 1 phase |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | CE |
Product or Component Type | voltage control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Response Time | <= 500 ms |
Standards | EN/IEC 60255-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-15 conforming to IEC 60947-5-1 |
Width | 22.5 mm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Insulation | between supply and measurement |
Insulation Resistance | > 100 MOhm at 500 V DC |
Maximum Measuring Cycle | 100 ms measurement cycle as true rms value |
Maximum Power Consumption in w | 1.5 W DC |
Maximum Switching Current | 8 A AC |
Maximum Switching Voltage | 250 V AC |
Measurement Error | < 1 % over the whole range with voltage variation |
Measurement Range | 15...500 V voltage AC/DC 50/60 Hz |
Minimum Switching Current | 10 mA at 5 V DC |
Output Contacts | 2 C/O |
Power Consumption in Va | 3.5-3.5 VA AC |
Relay Monitored Parameters | overvoltage detection |
Relay Name | RM22UA |
Relay Type | voltage control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 1500 ms at maximum voltage |
Resistance Across Terminals | 150 kOhm at E2-M terminals |
Run-up Delay at Power-up | 600 ms |
Safety Reliability Data | MTTFd = 308.2 years |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27 |
Supply Circuit Type | DC |
Supply Voltage Limits | 20.4-264 V AC/DC |
Switching Capacity in Va | 2000 VA |
Time Delay Type | without |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 |