
calcActive())">
open door shaft operator for extended rotary handles, ComPact NSXm
LV426937
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV426937
open door shaft operator for extended rotary handles, ComPact NSXm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This is an open door shaft operator accessory for extended rotary handle. This accessory is compatible with Compact NSXm, Compact NSX and PowerPact B products. It is used to operate the device when the switchboard door is open. This accessory complies with UL 508A standard.
Product Details
Accessory / Separate Part Type | control accessories |
---|---|
Product or Component Type | open door shaft operator |
Range | ComPact |
Range Compatibility | PowerPact B |
Range of Product | ComPact NSXm |
Standards | NFPA 79/UL 508 |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | extended |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review