
on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
غير شامل الضريبة
All Sellers

تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
on-delay timing relay - 0.1 s..100 h - 230 V AC - 2 OC
الوصف
This Harmony REXL timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 5A, is 21mm wide and can be supplied with 230V AC. It is a plug-in device, meaning it is quick and easy to install with the need for tools. It also offers a sealable cover, simple and precise settings with rotary trimmers. It is designed for socket plug in, this allows quick and easy installation and minimizes set up and repair time. Status display with 2 LEDs, visually inspect the status of you system without specialized tools. 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A AC |
---|---|
[uc] Control Circuit Voltage | 230 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 255 Group C |
[us] Rated Supply Voltage | 230 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 2 C/O |
Dielectric Strength | 2 kV for 1 mA/1 minute at 50 Hz conforming to EN/IEC 60601-1 |
Electrical Durability | 100000 cycles at 250 V AC resistive |
Fixing Mode | plug-in (socket) , plug-in (socket) |
الارتفاع | 3.0 cm |
Ip Degree of Protection | IP50 conforming to IEC 60529 |
Maximum Switching Capacity | 4 x 5 A |
Mechanical Durability | 10000000 cycles |
Net Weight | 0.05 kg |
Product Certifications | UL |
Product or Component Type | single function relay |
Range of Product | Harmony Timer Relays |
Relative Humidity | 95-95 % without condensation conforming to IEC 60068-2-6 |
Standards | EN/IEC 60601-1 |
Time Delay Range | 10...100 h |
العرض | 21 mm |
Connections - Terminals | screw connectors |
Component Name | REXL |
Contacts Material | cadmium free |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Discrete Output Type | relay |
Disturbance Radiated/conducted | class B conforming to EN 55022 (EN 55011 group 1) |
Functionality | on-delay timing |
Immunity to Microbreaks | 5 ms |
Immunity to Radioelectric Fields | 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3 |
Immunity to Voltage Dips | >= 95 % / 1 s conforming to EN/IEC 61000-4-11 |
Local Signalling | 1 LED (red) for output in operation |
Minimum Switching Current | 100 mA |
Output Overvoltage Protection | 2 J |
Output Type | relay |
Power Consumption in Va | 3 VA |
Repeat Accuracy | +/- 0.5 % |
Reset Time | 250 ms after time delay, on de-energisation |
Resistance to Electromagnetic Fields | 10 V/m conforming to EN/IEC 61000-4-3 level 3 |
Resistance to Electrostatic Discharge | 6 kV in contact conforming to EN/IEC 61000-4-2 level 3 |
Resistance to Fast Transients | 2 kV conforming to EN/IEC 61000-4-4 level 3 |
Setting Accuracy of Time Delay | 10 % at full scale at 25 °C conforming to EN/IEC 61812-1 |
Surge Withstand | 2 kV conforming to EN/IEC 61000-4-5 level 3 |
Temperature Drift | 0.05 %/°C |
Temporary Permissible Current | 10 A for < 10 s |
Time Delay Type | A |
Vibration Resistance | 0.35 mm (f= 10-55 Hz) conforming to IEC 60068-2-6 |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.15 Us |
Range of Product | Harmony Timer Relays |
Time Delay Range | 10...100 h|1...10 min|1...10 h|0.1...1 s|6...60 min|6...60 s|1...10 s |
Time Delay Type | power on-delay |
Length | 7.5 cm |
Activity code | IDSIG |