
calcActive())">
NFC Multifunction timing relay - 0.1 s..999 h - 24..240 V AC/DC - 2 CO
RENF22R2MMW
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RENF22R2MMW
NFC Multifunction timing relay - 0.1 s..999 h - 24..240 V AC/DC - 2 CO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This modular timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers. It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers.
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[uimp] Rated Impulse Withstand Voltage | 5 kV 1.2/50 µs conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 24...240 V AC/DC |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 2 C/O |
Device Short Name | RENF22 |
Dielectric Strength | 2.5 kV for 1 mA/1 minute at 50 Hz with between relay output and power supply with basic insulation |
Directives | 2014/35/EU - low voltage directive |
Electrical Durability | 100000 cycles for resistive load, 8 A at 250 V, AC |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 6 kV level 3 (contact discharge) conforming to EN/IEC 61000-4-2 |
Height | 2.4 cm |
Input Voltage | <= 2.4 V |
Ip Degree of Protection | IP40 housing: conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.0904 kg |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in w | 1.5 W at 240 V DC |
Product Certifications | CE |
Product Compatibility | NFC enabled mobile device |
Product or Component Type | multifunction relay |
Range of Product | Harmony Timer Relays |
Relative Humidity | 95-95 % at 25-55 °C |
Response Time | 2 s |
Standards | EN 61000-6-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Time Delay Range | 0.1 s...999 h |
Width | 8.05 cm |
Connections - Terminals | screw connectors |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Discrete Output Type | relay |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 10 ms |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Local Signalling | LED Un: (steady), green for power ON |
Maximum Delay Response | 100 ms |
Maximum Operating Frequency | 13.56 MHz |
Maximum Switching Current | 8 A |
Maximum Switching Voltage | 250 V |
Minimum Pulse Duration | 100 ms with load in parallel |
Minimum Switching Current | 10 mA at 5 V |
Mounting Position | any position |
Nominal Output Current | 8 A |
Nominal Power | 0.0002 mW |
Operating Distance | 10 mm |
Operating System | Android |
Output Type | relay |
Power Consumption in Va | 3-3 VA at 240 V AC |
Repeat Accuracy | +/- 0.2 % for 10 s...999 h time delay range |
Reset Time | 120 ms on de-energisation |
Safety Reliability Data | MTTFd = 227.5 years 100 % duty cycle continuous operating condition at 30 °C |
Setting Accuracy of Time Delay | +/- 1 % for 1...999 h time delay range at 25 °C |
Shock Resistance | 15 gn not operating for 11 ms conforming to IEC 60068-2-27 |
Software Designation | Zelio NFC (downloadable from Google Play store) , Zelio NFC (downloadable from Google Play store) |
Software Version | V4.4 and above |
Supply Frequency | 50...60 Hz +/- 5 % |
Switching Capacity in Va | 2000 VA |
Temperature Drift | +/- 0.05 %/°C |
Time Delay Type | power on-delay |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.1 Un |
Range of Product | Harmony Timer Relays |
Length | 9.45 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review