
calcActive())">
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 400VAC, 125A, without striker
DF2FA125
EGP943.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF2FA125
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 400VAC, 125A, without striker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NFC cartridge fuses, TeSys GS, cylindrical, 22mm x 58mm, fuse type aM, 400VAC, 125A, without striker
EGP943.01
Description
This is a NFC fuse cartridge for TeSys GS switch-disconnector fuses devices. It is a aM fuse-link that protects against magnetic over currents only, adapted for motor protection. Its current rating is 125 A and the maximum rated voltage is 400 VAC. It is a cylindrical fuse (NFC type), the dimensions are 22mm x 58mm. It has no striker to indicate when the fuse is blown. This fuse is sold by set of 10 parts.
Product Details
[in] Rated Current | 125 A 400 V |
---|---|
[ue] Rated Operational Voltage | 400 V AC |
Compatibility Code | DF2 |
Device Short Name | DF2 |
Height | 2.4 cm |
Net Weight | 0.045 kg |
Product or Component Type | cartridge fuse |
Quantity Per Set | set of 10 |
Range of Product | TeSys fuse-disconnector |
Width | 11.3 cm |
Fuse Curve | aM |
Fuse Size | 22 x 58 mm |
Fuse Type | NFC |
[Ue] rated operational voltage | 400 V AC , 400 V AC |
Range of Product | TeSys fuse-disconnector |
Length | 12.0 cm |
Activity code | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review