
calcActive())">
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 2A, without striker
DF2CN02
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF2CN02
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type gG, 500VAC, 2A, without striker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This is a NFC fuse cartridge for TeSys GS switch-disconnector fuses devices. It is a gG fuse-link that protects against thermal overloads and magnetic over currents, used in standard applications. Its current rating is 2 A and the maximum rated voltage is 500 VAC. It is a cylindrical fuse (NFC type), the dimensions are 10mm x 38mm. It has no striker to indicate when the fuse is blown. This fuse is sold by set of 10 parts.
Product Details
[in] Rated Current | 2 A 500 V |
---|---|
[ue] Rated Operational Voltage | 500 V AC |
Compatibility Code | DF2 |
Device Short Name | DF2 |
Height | 1.2 cm |
Net Weight | 0.01 kg |
Product or Component Type | cartridge fuse |
Quantity Per Set | set of 10 |
Range of Product | TeSys fuse-disconnector |
Width | 4.0 cm |
Fuse Curve | gG |
Fuse Size | 10 x 38 mm |
Fuse Type | NFC |
[Ue] rated operational voltage | 500 V AC , 500 V AC |
[In] rated current | 2 A 500 V , 2 A 500 V |
Range of Product | TeSys fuse-disconnector |
Length | 11.2 cm |
Activity code | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review