
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type aM, 500VAC, 4A, without striker
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NFC cartridge fuses, TeSys GS, cylindrical 10mm x 38mm, fuse type aM, 500VAC, 4A, without striker
Excl. Tax
Excl. Tax
Description
This is a NFC fuse cartridge for TeSys GS switch-disconnector fuses devices. It is a aM fuse-link that protects against magnetic over currents only, adapted for motor protection. Its current rating is 4 A and the maximum rated voltage is 500 VAC. It is a cylindrical fuse (NFC type), the dimensions are 10mm x 38mm. It has no striker to indicate when the fuse is blown. This fuse is sold by set of 10 parts.
Product Details
[in] Rated Current | 4 A 500 V |
---|---|
[ue] Rated Operational Voltage | 500 V AC |
Compatibility Code | DF2 |
Device Short Name | DF2 |
Net Weight | 0.01 kg |
Product or Component Type | cartridge fuse |
Quantity Per Set | set of 10 |
Range of Product | TeSys fuse-disconnector |
Fuse Curve | aM |
Fuse Size | 10 x 38 mm |
Fuse Type | NFC |