
NFC 3-phase monitoring relay, 8 A, 2CO, multifunction, 208…480 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This 3-phase control relay belongs to the Schneider Electric Harmony Control relays range. This 3-phase control relay is integrated with NFC technology which brings in digital operation instead of analog operation. This is a 8A multifunction 3-phase control relay which monitors 3-phase or 3-phase with Neutral network and has an adjustable time delay of 0.1s to 60min. With Harmony NFC App, different alarms can be combined using AND, OR and NOT logic to form unique monitoring combinations for the two relay outputs which are individually configurable. NFC 3-phase control relay is a single reference supporting 7 functions namely Phase loss, Phase sequence, Asymmetry, Undervoltage, Overvoltage, Under-frequency, and Over-frequency. The 3-phase control relay is IP20 (terminals), IP40 (housing), and IP40(front panel) protected. Furthermore, the 4 digit password enhances security by preventing unauthorized change of settings. This RMNF22 dimensions are 22.5mm (width) x 90mm (height) x 99mm (depth) and weighs 0.125Kg. 0 0 It conforms to international standard EN/IEC 60255-1 and certifications like UL, CSA, CE, CCC, EAC, and RCM. 0 It is sold as a single unit. 0 Monitoring and testing are now intuitive as exact fault conditions can be identified through front LEDs and analyze data with Harmony NFC App. This saves time and boosts efficiency. 0 0 0 0 0
Product Details
[in] Rated Current | 8 A |
---|---|
[uc] Control Circuit Voltage | 208...480 V |
[ui] Rated Insulation Voltage | 400 V |
[uimp] Rated Impulse Withstand Voltage | 4 kV during 1.2/50 µs |
[us] Rated Supply Voltage | 208...480 V AC line to line |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 2 C/O |
Depth | 99 mm |
Directives | 2014/30/EU - electromagnetic compatibility |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1 |
Height | 90 mm |
Hysteresis | 3-3 % of fixed for phase failure detection |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.125 kg |
Network Number of Phases | 3 phases |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | CE |
Product Compatibility | NFC enabled mobile device |
Product or Component Type | 3-phase control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Response Time | <= 300 ms |
Standards | EN/IEC 60255-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-15 conforming to IEC 60947-5-1 |
Width | 22.5 mm |
Connections - Terminals | screw connectors |
[ith] Conventional Free Air Thermal Current | 8 A |
Alarm Threshold | 166...576 V adjustable overvoltage and undervoltage detection (line to line) |
Contacts Material | cadmium free |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Insulation Resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Local Signalling | LED Un: (steady), green for power ON |
Maximum Measuring Cycle | 150 ms measurement cycle as true rms value |
Maximum Operating Frequency | 13.56 MHz |
Maximum Switching Current | 8 A AC |
Maximum Switching Voltage | 250 V AC |
Measurement Error | < 0.05 %/Hz with frequency variation |
Minimum Switching Current | 100 mA at 6 V |
Mounting Position | any position |
Nominal Power | 0.0002 mW |
On-load Factor | 100 % |
Operating System | Android |
Output Contacts | 2 C/O |
Power Consumption in Va | 4-4 VA at 480 V AC 60 Hz |
Relay Monitored Parameters | phase sequence |
Relay Name | RMNF22 |
Relay Type | control relay |
Repeat Accuracy | +/- 0.5 % for input circuit |
Reset Time | 1500 ms at maximum voltage |
Run-up Delay at Power-up | 650 ms |
Setting Accuracy of the Switching Threshold | +/- (1.5 % + 1 V) |
Setting Accuracy of Time Delay | +/- 3 % for 10 s...60 min time delay range |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27 |
Software Designation | Zelio NFC (downloadable from Google Play store) |
Software Version | V4.4 and above |
Supply Frequency | 50...60 Hz +/- 10 % |
Supply Voltage Limits | 166.4-576 V AC line to line |
Switching Capacity in Va | 2000 VA |
Time Delay Type | on-delay 0.1 s...60 min |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 |