New Unica - USB charger 1 A - 1 module - type A - anthracite

NU342854
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica USB charger NU342854 is a mechanism in color anthracite with 2 terminals. The maximum input power of this USB charger is 7.5 W. Its output current is 1 A. 1...24V is the rated operational voltage. The protection type is short-circuit protection, improving safety level. The fixing mode of this device is clip-in. It is 22.5 mm in width, 45 mm in height, 42 mm in depth, with an embedding depth of 3.8 mm. Besides, it reaches IK4 protection level, which can help protect against impact. other values not applied IP2x. C As a green premium product, this device is environmentally friendly as well. It is SVHC (substances of very high concern) free too. Also, being environment-friendly, this device reached UV resistant, acetone, alcohol, ammoniA. bleach, liquid soap, oil, petrol, window-cleaning fluid. Being made of PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilized material, this USB charger is quite reliable and resistant. What's more, it well satisfied the standard of EN 61-6-1, EN 61-6-3, IEC 62368-1, IEC 6268-3. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
[ue] Rated Operational Voltage 100...240 V AC 50/60 Hz
Ambient Air Temperature for Operation 5-45 °C
Ambient Air Temperature for Storage -5-50 °C
Clamping Connection Capacity 1.5...2.5 mm² for rigid cable(s)
Colour Tint anthracite (RAL 7021)
Depth 42 mm
Device Application charger
Device Mounting flush
Device Presentation mechanism
Electrical Insulation Class class II
Embedding Depth 30.8 mm
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Input Power 7.5 W
Integrated Connection Type 1 USB type A 5 V DC, maximum load current: 1 A
Ip Degree of Protection IP2xC
Main Colour Tint anthracite
Material PC (polycarbonate) GF10 FR: casing
Net Weight 0.03 kg
Nominal Output Power 5 W
Number of Modules 1 module
Number of Terminals 2 screw terminals
Output Current 1 A
Product Compatibility all devices fulfilling the EN 62684 standard
Product or Component Type USB charger
Protection Type short-circuit protection
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Shape of Screw Head pozidriv No 1
Socket Number 1
Standards EN 61000-6-3
Surface Finish painted powder coated
Targeted Channel professional
Type of Packing flow-pack
Type of Usb Power Supply USB type A
Width 22.5 mm
Wire Stripping Length 8 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - USB charger 1 A - 1 module - type A - anthracite
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.