
New Unica - TV socket - 1 module - beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - TV socket - 1 module - beige
Description
Schneider Electric New Unica TV coaxial cable NU346844 is a mechanism in color beige with 1 module It is 22.5 mm in width, 45 mm in height, 35 mm in depth, with an embedding depth of 18 mm, And the product weighs .13 kg. The device's fixing mode is clip-in. And the TV connector is F connectors type. The surface finish is glossy, which ensures a bright, even an inviting finish. And it features protective untreated surface treatment. Being environmentally friendly, this TV coaxial cable is a green premium product too. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. The TV coaxial cable is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. Besides, it reaches IK4 protection level, which can help protect against impact. Besides it is halogen free halogen free, which is good for your health. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This TV coaxial cable is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | beige (RAL 1013) |
Depth | 35 mm |
Device Application | connection |
Device Presentation | mechanism |
Embedding Depth | 18 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP2xC |
Material | thermoplastic ABS-UV stabilised: mechanism cover |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | TV socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Surface Finish | glossy |
Surface Treatment | untreated |
Targeted Channel | professional |
Tv Connector | F connectors |
Width | 22.5 mm |