
New Unica - TV socket - 1 module - anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - TV socket - 1 module - anthracite
Description
Schneider Electric New Unica TV coaxial cable NU346854 is a mechanism in color anthracite with 1 module It is 22.5 mm in width, 45 mm in height, 35 mm in depth, with an embedding depth of 18 mm, And the product weighs .13 kg. The device's fixing mode is clip-in. And the TV connector is F connectors type. The surface finish is matt, gaining extra point for your interior design. And it features protective painted surface treatment. Being environmentally friendly, this TV coaxial cable is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. The TV coaxial cable is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. Besides, it reaches IK4 protection level, which can help protect against impact. Besides it is halogen free halogen free, which is good for your health. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This TV coaxial cable is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | 5-45 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | anthracite (RAL 7021) |
Depth | 35 mm |
Device Application | connection |
Device Presentation | mechanism |
Embedding Depth | 18 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP2xC |
Material | thermoplastic ABS-UV stabilised: mechanism cover |
Net Weight | 0.013 kg |
Number of Modules | 1 module |
Product or Component Type | TV socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Surface Finish | matt |
Surface Treatment | painted |
Targeted Channel | professional |
Tv Connector | F connectors |
Width | 22.5 mm |