New Unica - TV socket - 1 module - aluminium

NU346830
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica TV coaxial cable NU34683 is a mechanism in color aluminium with 1 module It is 22.5 mm in width, 45 mm in height, 35 mm in depth, with an embedding depth of 18 mm, And the product weighs .13 kg. Its fixing mode is clip-in. And the TV connector is F connectors type. The surface finish is brilliant, gaining extra point for your interior design. And it features protective painted surface treatment. As a green premium product, this device is environmentally friendly as well. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. The TV coaxial cable is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. Besides, it reaches IK4 protection level, which can help protect against impact. Besides it is halogen free halogen free, which is good for your health. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This TV coaxial cable is SVHC (substances of very high concern) free too. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
Ambient Air Temperature for Operation 5-45 °C
Ambient Air Temperature for Storage -5-50 °C
Colour Tint aluminium
Depth 35 mm
Device Application connection
Device Presentation mechanism
Embedding Depth 18 mm
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK04
Ip Degree of Protection IP2xC
Material thermoplastic ABS-UV stabilised: mechanism cover
Net Weight 0.013 kg
Number of Modules 1 module
Product or Component Type TV socket
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Surface Finish brilliant
Surface Treatment painted
Targeted Channel professional
Tv Connector F connectors
Width 22.5 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - TV socket - 1 module - aluminium
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.