
New Unica - TV/FM/SAT - individual - 2 m (1 cable) - white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - TV/FM/SAT - individual - 2 m (1 cable) - white
Description
Schneider Electric New Unica TV/FM/SAT socket NU34518 is a mechanism in color white with 2 modules. The TV socket type is individual, and the TV connector is male IEC 9.52 mm type. The SAT connector is in F type. And the FM connector is female IEC 9.52 mm type. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 45 mm in width, 45 mm in height, and 42 mm in depth. It reaches IP2 degree of protection too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -5-35 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Colour Tint | white (RAL 9003) |
Dc Current Flow | yes |
Depth | 28 mm |
Device Application | media device support |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 18 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Main Colour Tint | white |
Market Segment | residential |
Marking | with imprint |
Material | thermoplastic ABS-UV stabilised: central plate |
Net Weight | 0.073 kg |
Number of Modules | 2 modules |
Path Attenuation | 2 dB TV/VHF signal47-75 MHz |
Product or Component Type | TV/FM/SAT socket |
Radio Connector | female IEC 9.52 mm |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Sat Connector | F type |
Standards | CE |
Surface Finish | glossy |
Surface Treatment | untreated |
Targeted Channel | professional |
Tv Connector | male IEC 9.52 mm |
Tv Socket Type | individual |
Width | 45 mm |