New Unica - telephone socket - 1 x RJ12 - 2 m - white

NU349718
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric New Unica telephone socket NU349718 in color white is a mechanism for data communication and with 2 modules. The telephone socket type is RJ12. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 45 mm in width, 45 mm in height, and 34 mm in depth. Besides, the IP rating of this device is IP20. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. Being made of thermoplastic ABS-UV stabilised material, this telephone socket is quite reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Range New Unica
Colour Tint white (RAL 9003)
Device Application communication
Device Presentation mechanism
Product or Component Type telephone socket
Telephone Socket Type RJ12 (6 contacts) - category 3 at 16 Mbit/s

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: New Unica - telephone socket - 1 x RJ12 - 2 m - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.