
New Unica - telephone socket - 1 x RJ12 - 1 m - anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - telephone socket - 1 x RJ12 - 1 m - anthracite
Description
Schneider Electric New Unica telephone socket NU349154 in color anthracite is a mechanism for data communication and with 1 module. The telephone socket type is RJ12. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, and 34 mm in depth. The IP rating of this device is IP2. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. The telephone socket is made of thermoplastic ABS-UV stabilised, making it as resistant as possible. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-55 °C |
Colour Tint | anthracite (RAL 7021) |
Depth | 34 mm |
Device Application | communication |
Device Mounting | flush |
Device Presentation | mechanism |
Embedding Depth | 34 mm |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Main Colour Tint | anthracite |
Market Segment | small commercial |
Material | thermoplastic ABS-UV stabilised: central plate |
Number of Modules | 1 module |
Product or Component Type | telephone socket |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Targeted Channel | professional |
Telephone Socket Type | RJ12 (6 contacts) - category 3 at 16 Mbit/s |
Width | 22.5 mm |
Connections - Terminals | screw terminals twisted pair |