New Unica - telephone socket - 1 x RJ12 - 1 m - aluminium

NU349130
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric New Unica telephone socket NU34913 in color aluminium is a mechanism for data communication and with 1 module. The telephone socket type is RJ12. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, and 34 mm in depth. Besides, the IP rating of this device is IP2. Being environmentally friendly, this telephone socket is a green premium product too. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. Being made of thermoplastic ABS-UV stabilised material, this telephone socket is quite reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Activity HDCWD
Range New Unica
Ambient Air Temperature for Operation -25-55 °C
Ambient Air Temperature for Storage -25-55 °C
Colour Tint aluminium
Depth 34 mm
Device Application communication
Device Mounting flush
Device Presentation mechanism
Embedding Depth 34 mm
Fixing Mode clip-in
Height 45 mm
Ik Degree of Protection IK01
Ip Degree of Protection IP20
Main Colour Tint aluminium
Market Segment small commercial
Material thermoplastic ABS-UV stabilised: central plate
Number of Modules 1 module
Product or Component Type telephone socket
Range of Product New Unica
Resistance to Chemical Agents resistant to alcohol (70 %)
Socket Number 1
Targeted Channel professional
Telephone Socket Type RJ12 (6 contacts) - category 3 at 16 Mbit/s
Width 22.5 mm
Connections - Terminals screw terminals twisted pair

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: New Unica - telephone socket - 1 x RJ12 - 1 m - aluminium
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.