
New Unica, RJ45 Cover for Keystone/Systimax, 2modules, white
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica central plate NU946118 is a mechanism in color white What's more, it well satisfied the standard of UNE 2315, UNE 6669. This central plate has 2 modules. Besides, it reaches IK4 protection level, which can help protect against impact. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. This central plate is SVHC (substances of very high concern) free too. And it is mercury free
Product Details
Range | New Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Colour Tint | white (RAL 9003) |
Connector Type | RJ45 |
Device Mounting | flush |
Device Presentation | mechanism |
Ik Degree of Protection | IK04 |
Ip Degree of Protection | IP21D |
Number of Modules | 2 modules |
Product or Component Type | central plate |
Range of Product | New Unica |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Socket Number | 1 |
Standards | UNE 60669 |
Targeted Channel | professional |
Type of Footprint | systimax |