
New Unica - push-button sw. Bell symbol & lamp 10A screwless - 2m - anthracite
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
New Unica - push-button sw. Bell symbol & lamp 10A screwless - 2m - anthracite
Description
Schneider Electric New Unica push-button switch NU32654CN is a mechanism in color anthracite Its connection terminals are screwless terminals. Being made of Cu. Zn37, PBT (polybutylene terephthalate) GF3, PC (polycarbonate) GF1 FR, thermoplastic ABS-UV stabilised material, this push-button switch is quite reliable and resistant. It is 45 mm in width, 45 mm in height, 34.25 mm in depth, with an embedding depth of 21.15 mm, And the product weighs .252 kg. Besides it is halogen free halogen free, which is good for your health. It is with pilot light LED. The fixing mode of this device is clip-in. This product is sold in 1. What's more, it well satisfied the standard of IEC 6669-1, LV directive, Ro. HS compliant. It obtained AENOR, CE, EAC, NF certificate as well. Also, it is environment-friendly, with UV resistant, acetone, alcohol, ammonia, bleach, liquid soap, oil, petrol, window-cleaning fluid reached. The dielectric strength of this push-button switch is 2 V. And its rated current is 1A. This push-button switch is SVHC (substances of very high concern) free too. Its surface finish is painted powder coated.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | anthracite (RAL 7021) |
Depth | 34.25 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 20000 cycles, cos phi = 0.6 |
Embedding Depth | 21.15 mm |
Environmental Characteristic | oil |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | anthracite |
Main Material | thermoplastic ABS-UV stabilised |
Marking | bell symbol |
Material | thermoplastic ABS-UV stabilised: mechanism rocker |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0252 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: white, current consumption: 0.05 mA |
Product Certifications | CE |
Product or Component Type | push-button |
Range of Product | New Unica |
Rated Current | 10 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | IEC 60669-1 |
Surface Finish | glossy |
Surface Treatment | painted |
Switch Function | + NO push-button |
Targeted Channel | professional |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Width | 45 mm |
Connections - Terminals | screwless terminals |